Part number RF6575 Product Type Front-End Module from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RF6575 integrates a complete solution in a single Front End Module (FEM) for WiFi and ZigBee ® applications in the 2.4GHz to 2.5GHz band. This FEM integrates the PA plus harmonic filter in the transmit path. The RF6575 has an integrated LNA. Also, the RF6575 provides a single balanced TDD access for RX and TX paths along with two ports on the output for connecting a diversity solution or a test port.

Features:
  • TX Output Power = 22 dBm
  • Integrated RF Front End Module with TX/RX switch, PA, filter, LNA, and DP2T switch.
  • 50Ω single-ended bidirectional Transceiver interface.
  • Part Number:
    RF6575
    Frequency Min:
    2400 MHz
    Frequency Max:
    2483 MHz
    Rx Gain:
    13 dB
    Rx NF:
    2.5 dB
    No Content Available

    Technical Inquiry Request for RF6575 Front-End Module

    Fields marked with * are required.
    Product Specifications For RF6575 Front-End Module
    Design Information
    Contact Information


    Availability
    In Stock
    9000
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices