Part number RF6569 Product Type Front-End Module from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

3.1V to 4.0V, 915MHz Transmit/Receive Module

The RF6569 module is intended for 868MHz and 915MHz AMR solutions. The FEM provides separate ports for Rx/Tx paths, single-ended Tx and single-ended Rx or RX differential port, and single port antenna connection. The PA section provides a nominal output power of 30dBm. The device is provided in a 5.5mm x 5.0mm, 28-pin package.

Part Number:
RF6569
Sub Type:
ISM and Zigbee
Frequency Min:
868 MHz
Frequency Max:
928 MHz
Rx Insertion Loss Typ:
1 dB
Tx Gain:
15 dB
Voltage Max:
3.6 V
OP1dB:
29 dBm
No Content Available

Technical Inquiry Request for RF6569 Front-End Module

Fields marked with * are required.
Product Specifications For RF6569 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices