Part number RF6559 Product Type Front-End Module from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

The RF6559 front end module is intended for use in 915MHz AMR solutions. The RF6559 addresses the need for aggressive size reduction for a typical 915MHz AMR front end design and greatly reduces the number of components outside the RF6559 thus minimizing the footprint and assembly cost of the overall solution. The RF6559 contains an integrated three stage Power Amplifier which provides 42dB of Gain and typical Power output of 28dBm. The RF6559 allows for Tx/Rx on a single Antenna via the 2 integrated SPDT switches. Tx filtering, built in Power Detector and a two stage LNA which provides a typical 32dB of Gain round out the inside of this module. All the functionality of the RF6559 is packaged in a 28-pin, 6mm x 6mm laminate package with backside ground. Greatly minimizes next level board space and allows for simplified integration.

Part Number:
RF6559
Sub Type:
ISM and Zigbee
Frequency Min:
868 MHz
Frequency Max:
928 MHz
Rx Gain:
32 dB
Rx NF:
1.8 dB
Tx Gain:
42 dB
Voltage Min:
4 V
Voltage Max:
4.5 V
OP1dB:
28 dBm

Technical Inquiry Request for RF6559 Front-End Module

Fields marked with * are required.
Product Specifications For RF6559 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote