Part number RF6555 Product Type Front-End Module from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RF6555 integrates a complete solution in a single Front End Module (FEM) for WiFi and ZigBee ® applications in the 2.4GHz to 2.5GHz band. This FEM integrates the PA plus harmonic filter in the transmit path. The RF6555 also has an integrated LNA with bypass mode internally. The RF6555 provides a single balanced TDD access for Rx and Tx paths along with two ports on the output for connecting a diversity solution or a test port. The device is provided in a 5mm x 5mm x 1mm, 24-pin laminate package.

Features:
  • Tx Output Power = 18dBm
  • Integrated RF Front End Module with Rx Balun, PA, Filter, LNA with Bypass Mode, and DP2T Switch
  • Single Bidirectional Differential Transceiver Interface
  • Voltage Range = 2.0V to 3.6V
  • Part Number:
    RF6555
    Sub Type:
    Zigbee
    Frequency Min:
    2405 MHz
    Frequency Max:
    2480 MHz
    Rx Gain:
    11 dB
    Rx NF:
    3 dB
    Tx Gain:
    25 dB
    Voltage Min:
    2 V
    Voltage Max:
    3.6 V
    OP1dB:
    18 dBm

    Technical Inquiry Request for RF6555 Front-End Module

    Fields marked with * are required.
    Product Specifications For RF6555 Front-End Module
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote