Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RF6549
Sub Type:
AMI/AMR
Frequency Min:
400 MHz
Frequency Max:
928 MHz
Rx Insertion Loss Typ:
0.4 dB
Rx Gain:
17 dB
Rx NF:
1.5 dB
Tx Gain:
27.5 dB
Voltage Min:
2.7 V
Voltage Max:
4.4 V

Technical Inquiry Request for RF6549 Front-End Module

Fields marked with * are required.
Product Specifications For RF6549 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote