Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
This module is intended for 915MHz AMR solutions. It provides separate ports for Rx and Tx paths and two ports on the output for connecting a diversity solution or a test port. The PA section provides a nominal output power of 22dBm. The device is provided in a 5.5mm x 5.0mm, 28-pin package.

Features:
  • Tx Output Power: 22dBm
  • Separate 50Ω Tx/Rx Transceiver Interface
  • Rx Insertion Loss: 1dB
  • Antenna Diversity Switch
  • Part Number:
    RF6539
    No Content Available

    Technical Inquiry Request for RF6539 Front-End Module

    Fields marked with * are required.
    Product Specifications For RF6539 Front-End Module
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices