Part number RF6535 Product Type Front-End Module from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF6535 integrates a complete solution in a single Front End Module (FEM) for WiFi and ZigBee ® applications in the 2.4GHz to 2.5GHz band. This FEM integrates the PA plus harmonic filter in the transmit path and an LNA in the receive side. It also integrates a diversity switch and provides balanced input and output signals for both the Tx and Rx paths respectively. The RF6535 FEM is ideal for ZigBee ® systems operating with a minimum output power of 20dBm and high efficiency requirements. On the receive path, the LNA provides 11.5dB of typical gain with only 8mA of current and excellent NF down to 3dB. This FEM meets or exceeds the system requirements for WiFi and ZigBee ® applications operating in the 2.4GHz to 2.5GHz band. The device is provided in a 3.5mm x 3.5mm x 0.5mm, 20-pin QFN package.

Features:
  • Tx Output Power: 23dBm
  • Tx Gain : 28dB
  • Rx Gain: 11.5dB
  • Rx NF: 3dB
  • Integrated LNA
  • Part Number:
    RF6535
    No Content Available

    Technical Inquiry Request for RF6535 Front-End Module

    Fields marked with * are required.
    Product Specifications For RF6535 Front-End Module
    Design Information
    Contact Information


    Availability
    In Stock
    1100
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices