Part number RF6519 Product Type Front-End Module from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant

3.3V to 5.0V 915MHz Transmit/Receive Module


The RF6519 module is intended for 915MHz AMR solutions. It provides a single TDD access for Rx and Tx paths and two ports on the output for connecting a diversity solution or a test port. The PA section provides a nominal 27dBm to any internal filtering before the ANT switch. The LNA section provides a nominal 17dB gain and 1.5dB noise figure, along with a bypass mode. The device is provided in a 5.5mm x 5.0mm, 28-pin package.

Part Number:
RF6519
Sub Type:
ISM and Zigbee
Frequency Min:
868 MHz
Frequency Max:
928 MHz
Rx Gain:
17 dB
Rx NF:
1.5 dB
Tx Gain:
30 dB
Voltage Min:
3.3 V
Voltage Max:
5 V
OP1dB:
27 dBm

Technical Inquiry Request for RF6519 Front-End Module

Fields marked with * are required.
Product Specifications For RF6519 Front-End Module
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote