Part number RF6515 Product Type Front-End Module from Manufacturer Qorvo

Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RF6515 integrates a complete solution in a single Front End Module (FEM) forWLAN and ZigBee ® applications in the 2.4 GHz to 2.5 GHz band. This FEM integrates the PA plus harmonic filter in the transmit path. It also provides balanced input and output signals for both the TX and RX paths respectively. The RF6515 FEM is ideal for ZigBee ® systems operating with a minimum output power of 22 dBm and high efficiency requirements. On the receive path, the NF is down to 1.5 dB. This FEM meets or exceeds the system requirements for WLAN and ZigBee® applications operating in the 2.4 GHz to 2.5 GHz band.

Features:
  • TX Output Power: 22dBm
  • RX NF: 1.5dB
  • Integrated RF Front End Module with TX/RX balun, PA, filter, and SP2T switch.
  • Dual Differential Transceiver interface.
  • Part Number:
    RF6515
    No Content Available

    Technical Inquiry Request for RF6515 Front-End Module

    Fields marked with * are required.
    Product Specifications For RF6515 Front-End Module
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices