Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF6505 integrates a complete solution in a single Front End Module (FEM) for WiFi and ZigBee ® applications in the 2.4GHz to 2.5GHz band. This FEM integrates the PA plus harmonic filter in the transmit path and the LNA with bypass mode in the receive side. It provides a single balanced TDD access for Rx and Tx paths along with two ports on the output for connecting a diversity solution or a test port.

Features:
  • Tx P1dB: 27dBm
  • Tx Gain : 28dB
  • Rx Gain: 10dB
  • Rx NF: 2.5dB
  • Integrated LNA With Bypass Mode
  • Part Number:
    RF6505
    No Content Available

    Technical Inquiry Request for RF6505 Front-End Module

    Fields marked with * are required.
    Product Specifications For RF6505 Front-End Module
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices