Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF5755 provides a complete integrated solution in a single Front End Module (FEM) for WiFi 802.11b/g/n and Bluetooth ® systems. The ultra small form factor and integrated matching greatly reduces the number of external components and layout area in the customer application. This simplifies the total front end solution by reducing the bill of materials, system footprint, and manufacturability cost. The RF5755 integrates a 2.4GHz Power Amplifier (PA), Low Noise Amplifier (LNA), power detector coupler for improved accuracy, and some filtering for harmonic rejection. The RF5755 is capable of receiving WiFi and Bluetooth ® simultaneously. The device is provided in a 3mm x 3mm x 0.5mm, 16-pin package. This module meets or exceeds the RF front end needs of IEEE 802.11b/g/n WiFi RF systems.

Features:
  • Integrated 2.4GHz to 2.5GHz b/g/n Amplifier, LNA, SP3T Switch, and Power Detector Coupler
  • Single Supply Voltage 3.0V to 4.8V
  • POUT=19.5dBm, 11g, OFDM at <3.3% EVM, 22dBm 11b Meeting 11b Spectral Mask 
  • Low Height Package, Suited for SiP and CoB Designs
  • Part Number:
    RF5755
    No Content Available

    Technical Inquiry Request for RF5755 Front-End Module

    Fields marked with * are required.
    Product Specifications For RF5755 Front-End Module
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices