Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
The RF5745 is a single-chip integrated front-end module (FEM) for highperformance ZigBee ® and other WiFi applications in the 2.4GHz to 2.5GHz ISM band. The FEM addresses the need for aggressive size reduction for a typical IEEE802.15.4 and IEEE802.11b/g systems. The RF5745 greatly reduces the number of external components by integrating all matching networks. The FEM has an integrated power amplifier, LNA, power detector, and some Tx filtering. It is also capable of switching between WiFi Rx, WiFi Tx and BluetoothTM Rx/Tx operations. The device is provided in a 3mm x 3mm x 0.45mm, 16-pin QFN package. This module meets or exceeds the front end system requirements for and WiFi applications.

Features:
  • Single Module Radio Front End
  • Single Supply Voltage 3.0V to 4.5V
  • Integrated 2.5GHz PA, LNA, Tx/Rx Switch, PDETECT
  • 24dBm Output Power for Zigbee® Applications
  • 20dBm Output Power for 11b Meeting Spectral Mask
  • 17dBm Output Power for 11g, 54Mbps OFDM at <4% EVM
  • Part Number:
    RF5745
    No Content Available

    Technical Inquiry Request for RF5745 Front-End Module

    Fields marked with * are required.
    Product Specifications For RF5745 Front-End Module
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices