Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF5722 is a linear medium-power high-efficiency two-stage amplifier IC designed specifically for battery-powered WLAN applications such as PC cards mini PCI and compact flash applications. The device is manufactured on an advanced InGaP Gallium Arsenide Heterojunction Bipolar Transistor (HBT) process and has been designed for use as the final RF amplifier in 2.5 GHz OFDM and other spread-spectrum transmitters. The device is provided in a 2x2 8-pin QFN with a backside ground. The RF5722 is designed to maintain linearity over a wide range of supply voltages and power outputs. The RF5722 also has built-in power detector and incorporates the input and interstage components internally which reduces the component count used externally and makes it easier to incorporate on any design.

Features:
  • Single Power Supply 3.0V to 3.6V
  • 24 dB Minimum Gain
  • Input and Output Matched to 50 ohm
  • 2400 MHz to 2500 MHz Frequency Range
  • +18 dBm at <2.5% typ EVM 120 mA at 3.3V
  • Part Number:
    RF5722
    Frequency Min:
    2.4 GHz
    Frequency Max:
    2.5 GHz
    P1dB:
    18 dBm
    Gain:
    25.5 dB
    Supply Voltage \ Vd Max:
    3.3 V
    Quiescent Current \ Id:
    120 mA
    Package:
    QFN 2.2x2.2mm
    No Content Available

    Technical Inquiry Request for RF5722 Amplifier

    Fields marked with * are required.
    Product Specifications For RF5722 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    7500
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices