|
Part Number:
RF5652
|
|
Frequency Min:
2.4 GHz
|
|
Frequency Max:
2.7 GHz
|
|
P1dB:
30 dBm
|
|
Gain:
34 dB
|
|
Supply Voltage \ Vd Max:
5 V
|
|
Quiescent Current \ Id:
950 mA
|
|
Package:
QFN 5x5mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |