Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF5633 is a linear power amplifier IC designed specifically for WiMAX final or driver stage applications. The device is manufactured on an advanced InGaP Heterojunction Bipolar Transistor (HBT) process and is provided in a leadless chip carrier with a backside ground. The RF5633 is designed to maintain linearity over a wide range of temperatures and power outputs. The external match offers tunability for output power over multiple bands. RF5633 features internal input and interstage match power down mode and single power detector.

Features:
  • Single 5.0V Power Supply
  • 34dB Small Signal Gain (Typ.)
  • Supports Low Gain Mode
  • 2.5% EVM WiMAX
  • +28dBm 5.0V
  • Single Output Power Detector
  • Multiple Frequency Ranges
  • High Efficiency
  • Part Number:
    RF5633
    Min Frequency:
    3.3 GHz
    Max Frequency:
    3.8 GHz
    Gain Typ:
    34 dB
    Supply Voltage Nominal:
    5 V
    Package:
    SMT
    Package Style:
    QFN 4x4mm
    No Content Available

    Technical Inquiry Request for RF5633 Amplifier

    Fields marked with * are required.
    Product Specifications For RF5633 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices