Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF5632 is a linear power amplifier IC designed specifically for WiMAX final or driver stage applications. The device is manufactured on an advanced InGaP Heterojunction Bipolar Transistor (HBT) process and is provided in a leadless chip carrier with a backside ground. The RF5632 is designed to maintain linearity over a wide range of temperatures and power outputs. The external match offers tunability for output power over multiple bands. RF5632 features internal input and interstage match power down mode and dual power detectors.

Features:
  • Single 5.0V Power Supply
  • 36dB Small Signal Gain
  • Supports Low Gain Mode
  • 2.5% EVM WiMAX +28dBm 5.0V
  • Single Output Power Detector
  • Multiple Frequency Ranges
  • High Efficiency
  • Part Number:
    RF5632
    Frequency Min:
    2.3 GHz
    Frequency Max:
    2.7 GHz
    Gain:
    36 dB
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    950 mA
    Package:
    QFN 4x4mm
    No Content Available

    Technical Inquiry Request for RF5632 Amplifier

    Fields marked with * are required.
    Product Specifications For RF5632 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices