Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF5623 is a linear power amplifier IC designed specifically for WiMAX medium power applications. The device is manufactured on an advanced InGaP Heterojunction Bipolar Transistor (HBT) process, and has been designed for use as the final RF amplifier in 802.16e transmitters. The device is provided in a 3mmx3mmx0.45mm, 16-pin, leadless chip carrier with a backside ground. The RF5623 is designed to maintain linearity over a wide range of conditions and power outputs. For more information, click here to find the representative in your area.

Features:
  • Single 5.0V Power Supply
  • 32dB Small Signal Gain
  • 2.5% EVM (RMS) at 26dBm, 5.0V
  • Internal Power Detector
  • Part Number:
    RF5623
    Frequency Min:
    3.3 GHz
    Frequency Max:
    3.8 GHz
    P1dB:
    26 dBm
    Gain:
    32 dB
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    480 mA
    Package:
    QFN 3x3mm
    No Content Available

    Technical Inquiry Request for RF5623 Amplifier

    Fields marked with * are required.
    Product Specifications For RF5623 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices