|
Part Number:
RF5622
|
|
Frequency Min:
2.4 GHz
|
|
Frequency Max:
2.5 GHz
|
|
Gain:
30 dB
|
|
Supply Voltage \ Vd Max:
3.3 V
|
|
Quiescent Current \ Id:
95 mA
|
|
Package:
QFN 2.2x2.2mm
|
|
Return Loss Input:
10 dB
|
|
Return Loss Output:
12 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |