Part Number:
RF5616
|
Frequency Min:
4.9 GHz
|
Frequency Max:
5.85 GHz
|
P1dB:
21 dBm
|
Gain:
29 dB
|
Supply Voltage \ Vd Min:
3 V
|
Supply Voltage \ Vd Max:
5 V
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |