Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
The RF5611 is designed specifically for high-performance WiFi applications in the 2.4GHz to 2.5GHz ISM band, including Personal Media Players (PMPs), digital cameras, and WiFi enabled handsets. The RF5611 integrates the LNA with bypass and the SP3T switch of a Front-End solution for WiFi and Bluetooth ® combination systems. The integrated match and DC blocking capacitors on all RF Ports reduce the number of external components, keeping cost down and utilizing minimum layout area for implementation. The RF5611 is provided in a 2mm x 2mm x 0.5mm, 12-pin QFN package. This LNA + Switch front-end solution meets or exceeds the specification requirements of IEEE 802.11 b/g/n WiFi RF systems.

Features:
  • Single Supply Voltage 3.0V to 4.5V
  • Integrated SP3T Switch and LNA With Bypass
  • Typical gain is 12dB and 1.7dB NF in RX Mode Pin-to-Pin
  • SP3T Switch Control Voltage is 2.1V to 4.5V (3.0V Typical)
  • Part Number:
    RF5611
    Type:
    Amplifiers
    Frequency Min:
    2.4 GHz
    Frequency Max:
    2.5 GHz
    P1dB:
    5 dBm
    Gain:
    11 dB
    IP3:
    19 dBm
    Supply Voltage \ Vd Max:
    3.3 V
    Quiescent Current \ Id:
    9 mA
    Noise Figure:
    2.2 dB
    Package:
    QFN 2x2mm
    No Content Available

    Technical Inquiry Request for RF5611 Amplifier

    Fields marked with * are required.
    Product Specifications For RF5611 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices