Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
RF5605 is a 1 x 1 MIMO module that is intently specified to address IEEE 802.11b/g/n WiFi 2.4GHz to 2.5GHz customer premises equipment (CPE) applications. The module has an integrated three-stage linear power amplifier, Tx harmonic filtering and SPDT switch. The RF5605 has fully matched input and output for a 50Ω system and incorporates matching networks optimized for linear output power and efficiency. The RF5605 is housed in a 6mm x 6mm laminate.

Features:
  • 35dB Typical Gain Across Frequency Band
  • POUT=27.5dBm<2.5% EVM
  • 2.4GHz to 2.5GHz Frequency Range
  • 1x1 MIMO architecture
  • Integrated 3-stage PA, filtering, and T/R switch.
  • Integrated power detector
  • Part Number:
    RF5605
    Frequency Min:
    2400 MHz
    Frequency Max:
    2500 MHz
    Voltage Min:
    -0.5 V
    Voltage Max:
    5.25 V
    No Content Available

    Technical Inquiry Request for RF5605 Front-End Module

    Fields marked with * are required.
    Product Specifications For RF5605 Front-End Module
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices