Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF5603 is a linear power amplifier IC designed specifically for WiMAX medium power applications. The device is manufactured on an advanced InGaP Heterojunction Bipolar Transistor (HBT) process and has been designed for use as the final RF amplifier in 802.16d/e transmitters. The device is provided in a 3.5mm x 3.5mm x 0.45mm 20-pin leadless chip carrier with a backside ground. The RF5603 is designed to maintain linearity over a wide range of conditions and power outputs.

Features:
  • High Gain; 32dB
  • 2.5% EVM (RMS) at 24dBm, 3.3V
  • 2.5% EVM (RMS) at 26dBm, 5.0V
  • Internal Power Detector
  • Integrated Input Match
  • Part Number:
    RF5603
    Frequency Min:
    3.3 GHz
    Frequency Max:
    3.8 GHz
    Gain:
    30 dB
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    500 mA
    Package:
    QFN 3x3mm
    Return Loss Input:
    15 dB
    No Content Available

    Technical Inquiry Request for RF5603 Amplifier

    Fields marked with * are required.
    Product Specifications For RF5603 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices