Part Number:
RF5602
|
Type:
Amplifiers
|
Frequency Min:
2.3 GHz
|
Frequency Max:
2.7 GHz
|
P1dB:
32 dBm
|
Gain:
34 dB
|
Supply Voltage \ Vd Max:
3.3 V
|
Quiescent Current \ Id:
350 mA
|
Package:
QFN 3x3mm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |