Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RF5601 is a high performance Low Noise Amplifier design for 802.11a applications (4.9GHz to 5.85GHz) and other portable consumer electronics. This miniature LNA features a high dynamic range and high intercept point with low current consumption around 12mA. The LNA is DC blocked and internally matched to 50Ω at input and output pins. The IC is featured in a 2.2mm x 2.2mm x 0.5mm module compatible plastic package.

Features:
  • 4.9GHz to 5.85GHz Operation
  • Bypass Function Included
  • 2.3V to 4.8V Single Supply
  • 1.8dB Noise Figure
  • 12 dB Typical Gain
  • -5.0dB Gain in Bypass Mode
  • Part Number:
    RF5601
    Frequency Min:
    4.9 GHz
    Frequency Max:
    5.9 GHz
    P1dB:
    2 dBm
    Gain:
    11 dB
    IP3:
    22 dBm
    Supply Voltage \ Vd Max:
    3.3 V
    Quiescent Current \ Id:
    12 mA
    Noise Figure:
    1.6 dB
    Package:
    QFN 2.2x2.2mm
    No Content Available

    Technical Inquiry Request for RF5601 Amplifier

    Fields marked with * are required.
    Product Specifications For RF5601 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices