Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RF5570
Type >>RF Switch:
Single Pole
Function:
SP3T
Impedance:
50 Ohms
Frequency Range Min:
2400 MHz
Frequency Range Max:
2500 MHz
Insertion Loss Min:
0.6 dB
Insertion Loss Max:
1 dB
Isolation Max:
30 dB
Power Rating:
28 dBm
IIP3:
45 dBm
Package:
DFN 2x2mm

Technical Inquiry Request for RF5570 RF Switch

Fields marked with * are required.
Product Specifications For RF5570 RF Switch
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote