Part Number:
RF5540
|
Sub Type:
WiFi
|
Frequency Min:
4900 MHz
|
Frequency Max:
5850 MHz
|
Rx Gain:
16 dB
|
Rx NF:
2.4 dB
|
Voltage Min:
2.7 V
|
Voltage Max:
4.8 V
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |