Part Number:
RF5521
|
Sub Type:
WiFi
|
Frequency Min:
2400 MHz
|
Frequency Max:
2500 MHz
|
Rx Insertion Loss Typ:
0.9 dB
|
Rx Gain:
12 dB
|
Rx NF:
2 dB
|
Voltage Max:
3.3 V
|
OP1dB:
23 dBm
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |