Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF5515 is a high performance Low Noise Amplifier design for 802.11a applications (4.9GHz to 5.85GHz) and other portable consumer electronics. This miniature LNA features a high dynamic range and high intercept point with low current consumption around 12mA. The LNA is DC blocked and internally matched to 50Ω at input and output pins. The IC is featured in a 2.2mm x 2.2mm x 0.5mm module compatible plastic package.

Features:
  • 4.9GHz to 5.85GHz Operation
  • 2.3V to 4.8V Single Supply
  • 1.6dB Noise Figure
  • 11dB Typical Gain
  • Part Number:
    RF5515
    Frequency Min:
    4.9 GHz
    Frequency Max:
    5.85 GHz
    Gain:
    11 dB
    IP3:
    22 dBm
    Supply Voltage \ Vd Min:
    2.7 V
    Supply Voltage \ Vd Max:
    4.8 V
    Quiescent Current \ Id:
    12 mA
    Noise Figure:
    1.7 dB
    Package:
    QFN 2.2x2.2mm
    Return Loss Input:
    9.6 dB
    Return Loss Output:
    9.6 dB
    No Content Available

    Technical Inquiry Request for RF5515 Amplifier

    Fields marked with * are required.
    Product Specifications For RF5515 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices