Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF5373 is a linear driver/amplifier that meets the FCC and ETSI requirements for operation in the 2.4GHz to 2.5GHz (IEEE802.11b/g/n and BT Class 1) bands. Operating from a single 1.8V to 3.6V supply, the amplifier will easily be incorporated into WLAN designs with minimal external components. The device is manufactured on an advanced InGaP Gallium Arsenide Heterojunction Bipolar Transistor (HBT) process. The device is provided in a 2.2mmx2.2mmx0.6mm, 8-pin, QFN with a backside ground.
Part Number:
RF5373
Frequency Min:
2.4 GHz
Frequency Max:
2.5 GHz
P1dB:
22 dBm
Gain:
28 dB
Supply Voltage \ Vd Min:
1.8 V
Supply Voltage \ Vd Max:
3.6 V
Quiescent Current \ Id:
90 mA
Package:
QFN 2.2x2.2mm
Power Added Efficiency:
45 %
No Content Available

Technical Inquiry Request for RF5373 Amplifier

Fields marked with * are required.
Product Specifications For RF5373 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices