Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
RF5189
Frequency Min:
2.4 GHz
Frequency Max:
2.5 GHz
P1dB:
30 dBm
Gain:
25 dB
Supply Voltage \ Vd Min:
-5 V
Supply Voltage \ Vd Max:
6 V
Package:
QFN 3x3mm
No Content Available

Technical Inquiry Request for RF5189 Amplifier

Fields marked with * are required.
Product Specifications For RF5189 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices