|
Part Number:
RF5122
|
|
Frequency Min:
2.4 GHz
|
|
Frequency Max:
2.5 GHz
|
|
P1dB:
18 dBm
|
|
Gain:
25.5 dB
|
|
Supply Voltage \ Vd Max:
3.3 V
|
|
Quiescent Current \ Id:
120 mA
|
|
Package:
QFN 2x2mm
|
|
Return Loss Output:
12 dB
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |