Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF5117 is a linear, medium-power, high-efficiency amplifier IC designed specifically for battery-powered WLAN applications such as PC cards, mini PCI, and compact flash applications. The device is manufactured on an advanced Gallium Arsenide Heterojunction Bipolar Transistor (HBT) process, and has been designed for use as the final RF amplifier in 2.5GHz WLAN and other spread-spectrum transmitters. The device is provided in a 3mmx3mm, 16-pin, leadless chip carrier with a backside ground. The RF5117 is designed to maintain linearity over a wide range of supply voltage and power output.

Features:
  • Single 3.3V Power Supply
  • +30dBm Saturated Output Power
  • 26dB Small Signal Gain
  • High Linearity
  • 1800MHz to 2800MHz Frequency Range
  • +17dBm PO, 11G, <3% EVM
  • Part Number:
    RF5117
    Frequency Min:
    1.8 GHz
    Frequency Max:
    2.8 GHz
    Gain:
    26 dB
    Quiescent Current \ Id:
    500 mA
    Package:
    QFN 3x3mm
    Power Added Efficiency:
    25 %
    Return Loss Input:
    9.5 dB
    No Content Available

    Technical Inquiry Request for RF5117 Amplifier

    Fields marked with * are required.
    Product Specifications For RF5117 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices