Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF5112 is a linear, medium-power, high-efficiency, two-stage amplifier IC designed specifically for battery-powered WLAN applications such as PC cards, mini PCI, and compact flash applications. The device is manufactured on an advanced InGaP Gallium Arsenide Heterojunction Bipolar Transistor (HBT) process, and has been designed for use as the final RF amplifier in 2.5GHz OFDM and other spread-spectrum transmitters. The device is provided in a 3mmx3mmx0.9mm, 16-pin, QFN with a backside ground. The RF5112 is designed to maintain linearity over a wide range of supply voltage and power output.

Features:
  • Single Power Supply 3.0V to 5.0V
  • +23dBm <4%EVM 250mA at VCC=5.0V
  • +21dBm <4.0%EVM 185mA atVCC=3.3V
  • 28dB Typical Small Signal Gain
  • 2400MHz to 2500MHz Frequency Range
  • 50W Input and Interstage Matching
  • Part Number:
    RF5112
    Frequency Min:
    2.4 GHz
    Frequency Max:
    2.5 GHz
    Gain:
    28 dB
    Supply Voltage \ Vd Max:
    4 V
    Quiescent Current \ Id:
    185 mA
    Package:
    QFN 3x3mm
    Return Loss Input:
    10 dB
    No Content Available

    Technical Inquiry Request for RF5112 Amplifier

    Fields marked with * are required.
    Product Specifications For RF5112 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices