Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
Part Number:
RF5111
Frequency Min:
1.7 GHz
Frequency Max:
1.95 GHz
P1dB:
33 dBm
Gain:
27 dB
Supply Voltage \ Vd Max:
3.5 V
Quiescent Current \ Id:
1300 mA
Package:
QFN 3x3mm
Power Added Efficiency:
50 %
No Content Available

Technical Inquiry Request for RF5111 Amplifier

Fields marked with * are required.
Product Specifications For RF5111 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices