Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF5102 is a linear medium-power high-efficiency two-stage amplifier IC designed specifically for battery-powered WLAN applications such as PC cards mini PCI and compact flash applications. The device is manufactured on an advanced InGaP Gallium Arsenide Heterojunction Bipolar Transistor (HBT) process and has been designed for use as the final RF amplifier in 2.5 GHz OFDM and other spread-spectrum transmitters. The device is provided in a 16-pin QFN with a backside ground. The RF5102 is designed to maintain linearity over a wide range of supply voltage and power output.

Features:
  • Single Power Supply 3.0V to 5V
  • +21 dBm <4.0% EVM 185 mA at VCC = 3.3V
  • +23 dBm <4% EVM 250 mA at VCC = 5.0V
  • 28 dB Typical Small Signal Gain
  • 50 ohms input Z and Interstage Matching
  • 2400 MHz to 2500 MHz Frequency Range
  • Part Number:
    RF5102
    Min Frequency:
    2.4 GHz
    Max Frequency:
    2.5 GHz
    Gain Typ:
    28 dB
    Supply Voltage Nominal:
    3.3 V
    Package:
    SMT
    Package Style:
    QFN 3x3mm
    No Content Available

    Technical Inquiry Request for RF5102 Amplifier

    Fields marked with * are required.
    Product Specifications For RF5102 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices