Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF3858 is a single-chip front-end module (FEM) for applications in the 868MHz/900MHz ISM Band. The RF3858 addresses the need for aggressive size reduction for typical portable equipment RF front-end design and greatly reduces the number of components outside of the core chipset thus minimizing the footprint and assembly cost of the overall solution. The RF3858 contains an integrated 1 Watt PA, Tx/Rx transfer switch, LNA with bypass mode, and matching components. The RF3858 is packaged in a 32-pin, 8.0mm x 8.0mm x 1.2mm overmolded laminate package with backside ground which greatly minimizes next level board space and allows for simplified integration.

Features:
  • Integrated LNA, PA, and Transfer Switch
  • Small Form Factor 8.0mm x 8.0mm x 1.2mm
  • 50Ω Inputs and Outputs
  • Low Insertion Loss, High Isolation Transfer Switch
  • 31.5dBm PA Output Power
  • Low PA Harmonic Content
  • Part Number:
    RF3858

    Technical Inquiry Request for RF3858 Front-End Module

    Fields marked with * are required.
    Product Specifications For RF3858 Front-End Module
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote