Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RF3857 is a dual channel switchable low noise amplifier with a very high dynamic range designed for digital cellular WiMAX and WLAN applications. The device functions as an outstanding front end low noise amplifier. The bias current may be set externally. The IC is featured in a standard QFN 16-pin 3mm x 3mm plastic package.

Features:
  •  Low Noise and High Intercept Point
  • Adjustable Bias Current
  • Power Down Control
  • Low Insertion Loss Bypass Feature
  • 1.8V to 4V Operation
  • 0.9GHz to 4.0GHz Operation
  • Part Number:
    RF3857
    Frequency Min:
    0.9 GHz
    Frequency Max:
    4 GHz
    P1dB:
    11 dBm
    Gain:
    14 dB
    IP3:
    21 dBm
    Supply Voltage \ Vd Max:
    3 V
    Quiescent Current \ Id:
    7 mA
    Noise Figure:
    1.3 dB
    Package:
    QFN 3x3mm
    No Content Available

    Technical Inquiry Request for RF3857 Amplifier

    Fields marked with * are required.
    Product Specifications For RF3857 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices