Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RF3855 is a high-power, high-efficiency linear amplifier IC targeting LBAND SATCOM Applications. The device is manufactured on an advanced Gallium Arsenide process, and has been designed for use as the final RF amplifier applications in the 1611MHz to 1618MHz band. The package is a 4mm x 4mm, 16-pin QFN plastic package with backside ground.

Features:
  • Single 3.1V Supply
  • Part Number:
    RF3855
    Frequency Min:
    1.611 GHz
    Frequency Max:
    1.618 GHz
    P1dB:
    10 dBm
    Gain:
    31 dB
    IP3:
    34 dBm
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    185 mA
    Package:
    QFN 4x4mm
    No Content Available

    Technical Inquiry Request for RF3855 Amplifier

    Fields marked with * are required.
    Product Specifications For RF3855 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices