Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RF3515
Type:
Amplifiers
Frequency Min:
0.824 GHz
Frequency Max:
0.849 GHz
P1dB:
27.5 dBm
Gain:
28 dB
No Content Available

Technical Inquiry Request for RF3515 Amplifier

Fields marked with * are required.
Product Specifications For RF3515 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices