Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
Part Number:
RF3511
Type:
Amplifiers
Min Frequency:
1.92 GHz
Max Frequency:
1.98 GHz
P1dB Typ:
27.5 dBm
Gain Typ:
28 dB
Supply Voltage Nominal:
3.4 V
No Content Available

Technical Inquiry Request for RF3511 Amplifier

Fields marked with * are required.
Product Specifications For RF3511 Amplifier
Design Information
Contact Information


Availability
In Stock
0
Need products sooner?
Pricing
Pricing Available Upon Request. Request a Pricing Quote
Product Notices
No Current Notices