|
Part Number:
RF3378
|
|
Frequency Min:
0 GHz
|
|
Frequency Max:
6 GHz
|
|
P1dB:
13 dBm
|
|
Gain:
12 dB
|
|
IP3:
26 dBm
|
|
Supply Voltage \ Vd Max:
4.8 V
|
|
Quiescent Current \ Id:
40 mA
|
|
Noise Figure:
3.7 dB
|
|
Package:
SOT-89
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |