Part Number:
RF3377
|
Frequency Min:
0 GHz
|
Frequency Max:
6 GHz
|
P1dB:
13 dBm
|
Gain:
15.5 dB
|
IP3:
25.5 dBm
|
Supply Voltage \ Vd Max:
4.5 V
|
Quiescent Current \ Id:
40 mA
|
Noise Figure:
3 dB
|
Package:
SOT-89
|
Description | Units Per Format | Available |
Description | Units Per Format | Available |