Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RF3376 is a general purpose low-cost RF amplifier IC. The device is manufactured on an advanced Gallium Arsenide Heterojunction Bipolar Transistor (HBT) process and has been designed for use as an easily-cascadable 50Ω gain block. Applications include IF and RF amplification in wireless voice and data communication products operating in frequency bands up to 6000MHz. The device is self-contained with 50Ω input and output impedances and requires only two external DC-biasing elements to operate as specified.

Features:
  • DC to >6000MHz Operation
  • Internally Matched Input and Output
  • 22dB Small Signal Gain
  • +2.0dB Noise Figure
  • +11dBm Noise Figure
  • Useable with 5V Supply
  • Part Number:
    RF3376
    Min Frequency:
    0 GHz
    Max Frequency:
    6 GHz
    P1dB Typ:
    11 dBm
    Gain Typ:
    22 dB
    Noise Figure Typ:
    2 dB
    Supply Voltage Nominal:
    4.2 V
    Package:
    SMT
    Package Style:
    SOT-89
    No Content Available

    Technical Inquiry Request for RF3376 Amplifier

    Fields marked with * are required.
    Product Specifications For RF3376 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices