Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF3315 is a high-efficiency GaAs Heterojunction Bipolar Transistor (HBT) amplifier packaged in a low-cost surface-mount package. This amplifier is ideal for use in applications requiring high-linearity and low noise figure over the 200MHz to 3GHz frequency range. This part offers exceptional broadband performance for MoCA applications in the 400MHz to 700MHz and 800MHz to 1500MHz bands. The RF3315 operates from a single 5V power supply.

Features:
  • 200MHz to 2200MHz
  • +41dBm Output IP3
  • 18dB Gain at 900MHz
  • +25dBm P1dB
  • 2.5dB Typical Noise Figure at 900MHz
  • Single 5V Power Supply
  • Class 1A ESD Rating (All Pins)
  • Part Number:
    RF3315
    Frequency Min:
    0.3 GHz
    Frequency Max:
    3 GHz
    P1dB:
    23 dBm
    Gain:
    12.5 dB
    IP3:
    40 dBm
    Supply Voltage \ Vd Max:
    5 V
    Quiescent Current \ Id:
    150 mA
    Noise Figure:
    2.5 dB
    Package:
    SOT-89
    No Content Available

    Technical Inquiry Request for RF3315 Amplifier

    Fields marked with * are required.
    Product Specifications For RF3315 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices