Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF3223 is a high-efficiency GaAs Heterojunction Bipolar Transistor (HBT) amplifier packaged in a low-cost surface-mount package. This amplifier is ideal for use in applications requiring high-linearity and low noise figure over the 500 MHz to 3 GHz frequency range. The RF3223 operates from a single 5 V power supply, and is assembled in an economical 3 mm x 3 mm QFN package.

Features:
  • <500 MHz to 2000 MHz
  • +44.0 dBm Output IP3
  • +14.0 dB Gain at 850 MHz
  • +11.4 dBm Input P1dB at 850 MHz
  • >3.4 dB Noise Figure at 850 MHz
  • Single 5 V Power Supply
  • Part Number:
    RF3223
    Min Frequency:
    0.5 GHz
    Max Frequency:
    2 GHz
    P1dB Typ:
    24.5 dBm
    Gain Typ:
    14 dB
    Noise Figure Typ:
    3.4 dB
    Supply Voltage Nominal:
    5 V
    Package:
    SMT
    Package Style:
    QFN 3x3mm
    No Content Available

    Technical Inquiry Request for RF3223 Amplifier

    Fields marked with * are required.
    Product Specifications For RF3223 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices