Status: Standard | Data Sheet: pdf link image   | RoHS Compliance:
The RF3183 is a high power amplifier module with integrated power control. The input and output terminals are internally matched to 50Ω. The amplifier devices are manufactured on an advanced Gallium Arsenide Heterojunction Bipolar Transistor (GaAs HBT) process. The module is designed to be the final amplification stage in a dual-mode GSM/EDGE mobile transmit lineup operating in the 824MHz to 915MHz (low) and 1710MHz to 1910MHz (high) bands (such as a cellular handset). Band selection is controlled by an input on the module which selects either the low or high band. The device is packaged on a 5mm x 5mm laminate module with a protective plastic over-mold. The RF3183 features RFMD’s latest integrated power flattening circuit, which significantly reduces current and power variation into load mismatch. The RF3183 provides excellent ESD protection at all the pins. The RF3183 also provides integrated V RAMP rejection filter which improves noise performance and transient spectrum.

Features:
  • Typical GMSK Efficiency GSM850/900 48/53% DCS/PCS 50/53%
  • Auto VBATT Tracking Circuit avoids Switching Transients at Low Supply Voltage
  • Integrated Power Flattening Circuit Reduces Power and Current into Mismatch
  • Integrated VRAMP Rejection Filter Eliminates External Components
  • Part Number:
    RF3183

    Technical Inquiry Request for RF3183 Amplifier

    Fields marked with * are required.
    Product Specifications For RF3183 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote