Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance: Rohs Compliant
The RF2884 is a low noise amplifier with a very high dynamic range designed for a broad range of applications. This part is ideal for use as a FM LNA in cellular applications. The device functions as an outstanding front end low noise amplifier featuring very low noise figure combined with high gain high IIP3 low current consumption and bypass. The product is packaged in a Pb-free 3mmx3mm QFN plastic package.

Features:
  • Broadband Operation: 45MHz to 2500MHz
  • ESD Protection: >2kV HBM
  • Best-In-Class Linearity
  • Part Number:
    RF2884
    Frequency Min:
    0.045 GHz
    Frequency Max:
    2.5 GHz
    Gain:
    15 dB
    IP3:
    4 dBm
    Supply Voltage \ Vd Max:
    3 V
    Quiescent Current \ Id:
    6 mA
    Noise Figure:
    1.2 dB
    Package:
    QFN 3x3mm
    Return Loss Input:
    15.5 dB
    Return Loss Output:
    15.5 dB
    No Content Available

    Technical Inquiry Request for RF2884 Amplifier

    Fields marked with * are required.
    Product Specifications For RF2884 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices