Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF2878 is a low noise amplifier with a very high dynamic range designed for digital cellular applications. The device functions as an outstanding front end low noise amplifier or power amplifier driver amplifier in the transmit chain of digital subscriber units where low transmit noise power is a concern. When used as an LNA, the bias current can be set externally. When used as a PA driver, the IC can operate directly from a single cell Li-ion battery and includes a power down feature that can be used to completely turn off the device. The IC is featured in a standard SOT 5-lead plastic package.

Features:
  • Low Noise and High Intercept Point
  • Adjustable Bias Current
  • Power Down Control
  • Single 2.5V to 5.0V Power Supply
  • 150MHz to 2500MHz Operation
  • Part Number:
    RF2878
    Type:
    Amplifiers
    Frequency Min:
    0.15 GHz
    Frequency Max:
    2.5 GHz
    Gain:
    13 dB
    Supply Voltage \ Vd Max:
    3 V
    Quiescent Current \ Id:
    6.4 mA
    Noise Figure:
    1.3 dB
    Package:
    SOT-5 LEAD
    Gain Flatness:
    13 ±dB
    Modelithics Simulation Model
    AMPXP-QOR-RF2878-001

    Technical Inquiry Request for RF2878 Amplifier

    Fields marked with * are required.
    Product Specifications For RF2878 Amplifier
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices