Status: Discontinued | Data Sheet: pdf link image   | RoHS Compliance:
The RF2861 is a receiver front-end for CDMA cellular applications, including JCDMA and CDMA450. It is designed to amplify and downconvert RF signals, using a three gain state LNA to obtain 17dB of stepped gain control. Features include digital control of LNA gain and power down mode, along with an integrated TX LO buffer amplifier. Another feature of the chip is adjustable IIP3 of the LNA and mixer using off-chip current setting resistors to allow for minimum DC current consumption. Noise figure, IIP3, and other specs are designed to be compatible with the TIA/EIA 98D standard for CDMA cellular communications. The IC is manufactured on an advanced Silicon Germanium Bi-CMOS process and is in a 3mm x 3mm, 16-pin, QFN.

Features:
  • 3mm x 3mm LNA/Mixer Solution
  • Adjustable LNA and Mixer Current/IIP3
  • Meets IMD Tests with Three Gain States/Two Logic Control Pins
  • Integrated TX LO Buffer Amplifier
  • Full ESD Protection on all Pins
  • Part Number:
    RF2861
    Type:
    Active
    RF Frequency Range Min:
    460 MHz
    RF Frequency Range Max:
    900 MHz
    IIP3:
    11 dBm
    Supply Voltage:
    3 V
    Package:
    3x3mm QFN
    No Content Available

    Technical Inquiry Request for RF2861 RF Mixer

    Fields marked with * are required.
    Product Specifications For RF2861 RF Mixer
    Design Information
    Contact Information


    Availability
    In Stock
    0
    Need products sooner?
    Pricing
    Pricing Available Upon Request. Request a Pricing Quote
    Product Notices
    No Current Notices