|
Part Number:
RF2818
|
|
Type:
Amplifiers
|
|
Frequency Min:
1.57542 GHz
|
|
Frequency Max:
1.57542 GHz
|
|
P1dB:
-6 dBm
|
|
Gain:
14 dB
|
|
IP3:
6 dBm
|
|
Supply Voltage \ Vd Max:
3.6 V
|
|
Noise Figure:
1.55 dB
|
|
Package:
3.0mm x 2.5mm x 1.0mm
|
| Description | Units Per Format | Available |
| Description | Units Per Format | Available |